??
CAD model selection
Weidmueller 1406930000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1406930000
MANUTYPEDESC
Manufacturer Type Description
CP A BATTERY 24V DC1.3AH
DESCSHORT
Short Description
Battery (UPS) 24 V DC, 1.3 Ah
DESCLONG
Long Description
Battery for uninterruptible power supply.
GTIN
4050118221978
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
1.650 kg
AAD931
customs tariff number (TARIC)
85072080
URL
URL
Preview - Generation