??
CAD model selection
Weidmueller 1406250000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1406250000
MANUTYPEDESC
Manufacturer Type Description
PSSR 24VDC/1PH AC75A HP
DESCSHORT
Short Description
Solid state contactor, 3.5...32 V DC, 24...600 V AC, Continuous current: 62 A (AC51) at 40 °C, mounted on heatsink with 0.75 K/W, Screw connection
DESCLONG
Long Description
A solid state contactor is used for the wear-free and noise-free switching of loads up to 75 A in automation technology. Control and load circuits are galvanically isolated. They are offered in different designs, with and without a heat sink. Semiconductor technology permits the switching of loads with higher switching frequencies. The solid-state relays are 100% function-tested before delivery.
GTIN
4050118206852
MANUNAME
Manufacturer Name
Weidmueller Group
AAB470
Rated operating current Ie with AC-1
62 A
AAB960
min. rated control voltage Us with DC
3.500 V
AAC964
min. operating voltage
24 V
AAC966
Max. operating voltage
600 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
126.300 W
BAD715
suitable for series installation
No
BAH436
Max. rated DC voltage for controls
32 V
AAF040
Mass
0.088 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation