??
CAD model selection
Weidmueller 1406200000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1406200000
MANUTYPEDESC
Manufacturer Type Description
PSSR 24VDC/1PH AC 25A
DESCSHORT
Short Description
Solid state contactor, 3.5...32 V DC, 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53) Screw connection
DESCLONG
Long Description
A solid state contactor is used for the wear-free and noise-free switching of loads up to 75 A in automation technology. Control and load circuits are galvanically isolated. They are offered in different designs, with and without a heat sink. Semiconductor technology permits the switching of loads with higher switching frequencies. The solid-state relays are 100% function-tested before delivery.
GTIN
4050118206821
MANUNAME
Manufacturer Name
Weidmueller Group
AAB470
Rated operating current Ie with AC-1
17 A
AAB960
min. rated control voltage Us with DC
3.500 V
AAC964
min. operating voltage
12 V
AAC966
Max. operating voltage
275 V
AAP621
Number of phases
1
BAA303
Power loss, static, current-independent [Pls]
28.600 W
BAD715
suitable for series installation
No
BAH436
Max. rated DC voltage for controls
32 V
AAF040
Mass
0.244 kg
AAD931
customs tariff number (TARIC)
85364190
URL
URL
Preview - Generation