??
CAD model selection
Weidmueller 1403070000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1403070000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 3-8 RC TS27
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 8 mm, PA 66 GF 30
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4050118204780
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
8 mm
AAC033
min. permissible cable diameter
8 mm
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
105 °C
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.061 kg
BAB577
depth
50 mm
BAA020
height
67.501 mm
BAF016
width
35 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation