??
CAD model selection
Weidmueller 1403060000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1403060000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 4-13.5 RC TS27
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 13.5 mm, PA 66 GF 30
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4050118204797
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
13.500 mm
AAC033
min. permissible cable diameter
13.500 mm
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
105 °C
BAD124
Explosion tested design (EEx e)
No
AAF040
Mass
0.082 kg
BAB577
depth
55.6 mm
BAA020
height
67.501 mm
BAF016
width
36.09 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation