??
CAD model selection
Weidmueller 1402830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1402830000
MANUTYPEDESC
Manufacturer Type Description
KLBUE 3-8 RC TS35
DESCSHORT
Short Description
Shield connection terminal, Cable diameter, max.: 8 mm, PA 66 GF 30
DESCLONG
Long Description
Terminal with large contact area for shielding the connector.
GTIN
4050118204674
MANUNAME
Manufacturer Name
Weidmueller Group
AAB917
max. permissible cable diameter
8 mm
AAC033
min. permissible cable diameter
8 mm
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
105 °C
BAD124
Explosion tested design (EEx e)
No
BAG640
Assembly type
Top-hat rail TH35
AAF040
Mass
0.061 kg
BAB577
depth
50 mm
BAA020
height
67.525 mm
BAF016
width
35 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation