??
CAD model selection
Weidmueller 1391620000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1391620000
MANUTYPEDESC
Manufacturer Type Description
ZQV 1.5N/R6.4/19 BL
DESCSHORT
Short Description
Cross-connector (relay) can be cut to length, Number of poles: 19, 17.5 A, Pitch in mm: 6.40, blue
DESCLONG
Long Description
A cross-connector is used to bridge connections. This reduces wiring times by up to 60%.
GTIN
4050118191813
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.005 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation