??
CAD model selection
Weidmueller 1391020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1391020000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON COPL 165609
DESCSHORT
Short Description
Earthing plate (Housing) Klippon POK (polyester empty enclosure) 656 x 60.5 x 0.8 mm, Brass, polished, untreated
DESCLONG
Long Description
Earthing plate in angled form for the use of metal screws in plastic enclosures and in the design of EMC applications.
GTIN
4050118191134
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.050 kg
BAB577
depth
60.5 mm
BAA020
height
145.77 mm
BAF016
width
258.285 mm
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Preview - Generation