??
CAD model selection
Weidmueller 1376480000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1376480000
MANUTYPEDESC
Manufacturer Type Description
BLL 3.50/12/180 3.2SN OR TU
DESCSHORT
Short Description
PCB connector (board connection) 160 V, 15.1 A, Pitch in mm: 3.50, Number of poles: 12, THT solder connection, Tube
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4050118177732
MANUNAME
Manufacturer Name
Weidmueller Group
AAB373
Type of interlock
without
AAB754
Contact design
Socket
AAC128
design of plug connection
Fixed plug connector
AAC194
Type of packaging
tube
AAC202
Material of the contact coat
Tin
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
13 A
AAP798
Application standards
CSA; CURUS
AAT080
Pole number
12
AAZ315
Rated voltage (II/2)
320 V
AAZ316
Rated voltage (III/2)
2.500 V
AAZ317
Rated voltage (III/3)
160 V
AAZ321
Rated surge voltage (II/2)
2.500 kV
AAZ322
Rated surge voltage (III/2)
2.500 kV
AAZ323
Rated surge voltage (III/3)
2.500 kV
AAZ327
Grid dimensions 1
3.500 mm
AAZ328
Grid dimensions 2
3.500 mm
AAZ332
Pin length
3.200 mm
AAZ333
Functional depth
0 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAZ335
Locking system
none
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ351
Layout of solder pins
Zig-zag (M)
AAZ352
Number of solder pins per pole
1
AAZ353
Recommended drill hole diameter
1.300 mm
AAZ354
Recommended drill hole diameter pin
1.300 mm
AAZ358
Plug-in direction
90 °
AAZ359
Direction mating face
Standard
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
100 °C
AAZ363
Coating plug contact area
4...6 µm Sn glanz
AAZ364
Coating PCB contact area
4...6 µm Sn glanz
BAA097
color of housing
orange
BAA663
functional width
0 mm
BAA675
functional height
0 mm
BAC140
Combustibility class
V0
BAC487
material of insulation
Thermoplast
BAC818
Assembly
soldering
BAD831
Design of electrical connection
Soldered connection
BAG640
Assembly type
Print mounting
AAF040
Mass
0.004 kg
BAB577
depth
14.3 mm
BAA020
height
11.85 mm
BAF016
width
42 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation