??
CAD model selection
Weidmueller 1376020000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1376020000
MANUTYPEDESC
Manufacturer Type Description
B2CF 3.50/30/180LH SN OR BX
DESCSHORT
Short Description
PCB plug-in connector (wire connection) 3.50 mm, Number of poles: 30, PUSH IN with actuator, Tension-clamp connection
DESCLONG
Long Description
Pluggable PCB connection with innovative connection technology for safe and intuitive handling.
GTIN
4050118176957
MANUNAME
Manufacturer Name
Weidmueller Group
AAB230
Type of connection conductor
Push-in connection
AAB373
Type of interlock
without
AAB754
Contact design
Socket
AAC194
Type of packaging
Cardboard
AAC207
Material of the contact
Copper
AAF726
rated current
12 A
AAG644
down force size
0.4x2.5
AAP798
Application standards
CSA; CURUS; EAC
AAT080
Pole number
30
AAT149
Colour actuating element
black
AAZ315
Rated voltage (II/2)
320 V
AAZ316
Rated voltage (III/2)
160 V
AAZ317
Rated voltage (III/3)
160 V
AAZ321
Rated surge voltage (II/2)
2.500 kV
AAZ322
Rated surge voltage (III/2)
2.500 kV
AAZ323
Rated surge voltage (III/3)
2.500 kV
AAZ327
Grid dimensions 1
3.500 mm
AAZ328
Grid dimensions 2
3.500 mm
AAZ335
Locking system
Release slide
AAZ336
Index of protection class
IP20 achievable - taking into account a mounting situation (see documentation)
AAZ337
Number of conductor connections per pole
1
AAZ339
Actuation of the conductor connection
Operating pusher
AAZ343
min. conductor cross-section (flexible wire with ferrule without plastic collar)
0.140 mm²
AAZ344
max. conductor cross-section (flexible wire with ferrule without plastic collar)
1.500 mm²
AAZ345
min. conductor cross-section (flexible wire with ferrule with plastic collar)
0.140 mm²
AAZ346
max. conductor cross-section (flexible wire with ferrule with plastic collar)
1 mm²
AAZ360
lower limit temperature
-50 °C
AAZ361
upper limit temperature
120 °C
AAZ363
Coating plug contact area
Tin (Sn)
AAZ365
Coating conductor contact area
Tin (Sn)
BAA097
color of housing
orange
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
1.500 mm²
BAC677
Max. line cross section, rigid
1.500 mm²
BAC739
Min. line cross section, flexible
0.140 mm²
BAC740
Min. line cross section, rigid
0.140 mm²
BAC818
Assembly
plugged-in
BAG640
Assembly type
plug-in
AAF040
Mass
0.020 kg
BAB577
depth
26.05 mm
BAA020
height
15.2 mm
BAF016
width
59.4 mm
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Preview - Generation