??
CAD model selection
Weidmueller 1370040010
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1370040010
MANUTYPEDESC
Manufacturer Type Description
CP DC UPS 24V 40A
DESCSHORT
Short Description
UPS control modules, 24 V DC ± 1 %, 40 A @ 60 °C
DESCLONG
Long Description
The UPS control unit, together with the accompanying battery module and power supply, form a complete DC UPS system with support times in minutes or hours. The modular construction allows for the overall load to be distributed into non-safe and safe load circuits, such that often a smaller UPS can be designed.
GTIN
4050118202342
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
1.052 kg
AAD931
customs tariff number (TARIC)
85371091
URL
URL
Preview - Generation