??
CAD模型選擇
Weidmueller 1368740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1368740000
MANUTYPEDESC
Manufacturer Type Description
THM GEW 45/23 GE
DESCSHORT
Description short
设备标记号, 自我粘贴的, 45 mm, 棉织物, 黄色
DESCLONG
Description long
用于识别设备的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4050118170788
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
cotton
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.724 kg
BAB577
depth
0.15 mm
BAA020
height
23 mm
BAF016
width
45 mm
AAD931
customs tariff number (TARIC)
39199080
URL
URL
Preview - Generation