??
CAD model selection
Weidmueller 1365610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1365610000
MANUTYPEDESC
Manufacturer Type Description
TM-I 30 MC NE GN
DESCSHORT
Short Description
Cable coding system, 4 mm, Polyamide 66, green
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118171907
MANUNAME
Manufacturer Name
Weidmueller Group
AAG340
label space present
Yes
BAA351
color
green
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
2 mm
BAA020
height
30 mm
BAF016
width
4 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation