??
CAD model selection
Weidmueller 1357440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1357440000
MANUTYPEDESC
Manufacturer Type Description
WMF 2.5 DI BLZ PE STB
DESCSHORT
Short Description
Test-disconnect terminal, Screw connection, 2.5 mm², 250 V, 20 A, Pivoting, Cross-disconnect: without, TS 35, dark beige
DESCLONG
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4050118160338
MANUNAME
Manufacturer Name
Weidmueller Group
AAB398
Design of cross-switch disconnector
without
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB789
max. connectable conductor cross-section multiple wire
4 mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAB940
min. connectable conductor cross-section multiple wire
1.500 mm²
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
20 A
AAP530
Number of levels
2
AAS574
Rated current [In] for the power loss specification
20 A
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAB927
Design of longitudinal or transverse separation
swiveling
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC375
Connection type 2
Plug-in connection
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
250 V
AAF040
Mass
0.013 kg
BAB577
depth
45.85 mm
BAA020
height
89.805 mm
BAF016
width
5.08 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation