??
CAD模型选择
Weidmueller 1356490000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1356490000
MANUTYPEDESC
Manufacturer Type Description
THM MT30X 32/9 GE
DESCSHORT
Short Description
Device marking, Self-adhesive, halogen-free, 32 mm, Polyester, yellow
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118159578
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester
BAC140
Combustibility class
V0
BAD656
Without halogens
Yes
AAF040
Mass
0.578 kg
BAB577
depth
0.05 mm
BAA020
height
9.5 mm
BAF016
width
31.75 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation