??
CAD model selection
Weidmueller 1352750000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1352750000
MANUTYPEDESC
Manufacturer Type Description
VPU II 1 R LCF 280V/40KA
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) with remote contact, Type II, Low voltage network: Single-phase, AC, 230 V
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118157628
MANUNAME
Manufacturer Name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
50 mm²
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm²
AAI847
nominal voltage (at AC)
230 V
AAJ018
max. rated cross section (flexible, fine strand)
25 mm²
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm²
AAP898
construction size
1 modular spacing
BAG640
Assembly type
built-in installation
AAF040
Mass
0.148 kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation