??
CAD模型選擇
Weidmueller 1352300000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1352300000
MANUTYPEDESC
Manufacturer Type Description
VPU I 1 R 400V/12,5KA
DESCSHORT
Description short
浪涌电压保护器(电源系统), 带远程触点, I + II级, 低电压网络: 单相, III, IV, 交流电, 400 V
DESCLONG
Description long
用于能源工程和电力供应中的浪涌保护设备。设备应该紧靠待保护系统的馈电线进行安装。
GTIN
GTIN-Code
4050118157970
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
50 mm²
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm²
AAI847
nominal voltage (at AC)
400 V
AAJ018
max. rated cross section (flexible, fine strand)
25 mm²
AAJ019
min. rated cross section (flexible, fine strand)
2.500 mm²
AAP898
construction size
1 modular spacing
BAG640
Assembly type
built-in installation
AAF040
Mass
0.206 kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation