??
CAD model selection
Weidmueller 1351780000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1351780000
MANUTYPEDESC
Manufacturer Type Description
VPU I 3+1 LCF 280V/25KA
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) without telecomm. contact, Leakage-current-free, Type I + II, Low voltage network: TN-C-S, TN-S, IT with N, IT without N, TT, I, II, III, IV, AC, 230 V
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118158397
MANUNAME
Manufacturer Name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
50 mm²
AAG363
min. conductor cross section solid (solid, stranded)
2.500 mm²
AAI847
nominal voltage (at AC)
230 V
AAJ018
max. rated cross section (flexible, fine strand)
25 mm²
AAJ019
min. rated cross section (flexible, fine strand)
2.500 mm²
AAP898
construction size
8 modular spacing
BAG640
Assembly type
built-in installation
AAF040
Mass
1.259 kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation