??
CAD model selection
Weidmueller 1351580000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1351580000
MANUTYPEDESC
Manufacturer Type Description
VPU III R 24V/4KV AC/DC
DESCSHORT
Short Description
Surge voltage arrester (power supply systems) with remote contact, Type III, Low voltage network: Single-phase, AC/DC, 24 V, 32 V
DESCLONG
Long Description
Device for surge protection in energy engineering and power supply. The device should be installed close to the feed-in of the system to be protected.
GTIN
4050118158557
MANUNAME
Manufacturer Name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
2.500 mm²
AAG363
min. conductor cross section solid (solid, stranded)
0.500 mm²
AAI847
nominal voltage (at AC)
24 V
AAI848
nominal voltage (at DC)
32 V
AAJ018
max. rated cross section (flexible, fine strand)
2.500 mm²
AAJ019
min. rated cross section (flexible, fine strand)
0.500 mm²
AAP898
construction size
1 modular spacing
BAG640
Assembly type
built-in installation
AAF040
Mass
0.084 kg
AAD931
customs tariff number (TARIC)
85363010
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation