??
CAD模型選擇
Weidmueller 1351370000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1351370000
MANUTYPEDESC
Manufacturer Type Description
VPU II 2 R PV 600V DC
DESCSHORT
Description short
浪涌电压保护器(电源系统), 带远程触点, II级, 直流电, 600 V
DESCLONG
Description long
用于能源工程和电力供应中的浪涌保护设备。设备应该紧靠待保护系统的馈电线进行安装。
GTIN
GTIN-Code
4050118158717
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG362
max. conductor cross section solid (solid, stranded)
50 mm²
AAG363
min. conductor cross section solid (solid, stranded)
1.500 mm²
AAI848
nominal voltage (at DC)
600 V
AAJ018
max. rated cross section (flexible, fine strand)
25 mm²
AAJ019
min. rated cross section (flexible, fine strand)
1.500 mm²
AAP898
construction size
2 modular spacing
BAG640
Assembly type
built-in installation
AAF040
Mass
0.000 kg
AAD931
customs tariff number (TARIC)
85363090
AAO263
Country of customs tariff number
Germany
URL
URL
Preview - Generation