??
CAD model selection
Weidmueller 1349290000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1349290000
MANUTYPEDESC
Manufacturer Type Description
ZAP/TW ZDU/ZPE 2.5N/4AN OR
DESCSHORT
Short Description
Partition plate (terminal) End and intermediate plate, 57.5 mm x 54.75 mm, orange
DESCLONG
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118153477
MANUNAME
Manufacturer Name
Weidmueller Group
AAB382
Type of accessory
Partition plate (terminal)
BAB888
Design
Cover
AAF040
Mass
0.003 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation