??
CAD model selection
Weidmueller 1346610000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1346610000
MANUTYPEDESC
Manufacturer Type Description
UR20-EBK-ACC
DESCSHORT
Short Description
End bracket, black
DESCLONG
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118151596
MANUNAME
Manufacturer Name
Weidmueller Group
BAA351
color
black
AAF040
Mass
0.052 kg
BAB577
depth
75.172 mm
BAA020
height
118.902 mm
BAF016
width
19.403 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation