??
CAD model selection
Weidmueller 1341240050
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1341240050
MANUTYPEDESC
Manufacturer Type Description
SAIE-M12S-8S0.5U HW
DESCSHORT
Short Description
Round plug ,Built-in (with cable) Pin, M12, Number of poles: 8, 0.5 m, Cable glands: PG 9, 0.25 mm², PUR/ PVC
DESCLONG
Long Description
Round plug for installation. With cable connected.
GTIN
4050118145717
MANUNAME
Manufacturer Name
Weidmueller Group
AAB396
Design of housing surface
Uncoated
AAB733
Cable length
0.500 m
AAC044
With thread
Yes
AAC049
PE connection present
No
AAC076
Coding (head 1)
A-coded
AAC108
Degree of protection (IP), mounted
IP68
AAC202
Material of the contact coat
Gold
AAF726
rated current
2 A
AAS496
Screw-in thread
M12
AAS497
Wire insulation material
PUR
BAA419
Cross section of conductor
0.250 mm²
BAB392
certificate/approval
EAC
BAC461
material of housing
Zink print cast
BAH005
rated voltage
60 V
AAF040
Mass
0.045 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation