??
CAD model selection
Weidmueller 1339570000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1339570000
MANUTYPEDESC
Manufacturer Type Description
THM ESO 7 PA WS
DESCSHORT
Short Description
Terminal marking, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118144208
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
6.300 mm
BAA351
color
white
BAB664
material
Paper
AAF040
Mass
0.327 kg
BAB577
depth
0.050 mm
BAA020
height
6.3 mm
BAF016
width
30 mm
AAD931
customs tariff number (TARIC)
39219010
URL
URL
Preview - Generation