??
CAD model selection
Weidmueller 1335140000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1335140000
MANUTYPEDESC
Manufacturer Type Description
SET CH20M BUS 250MM TS 35X7.5
DESCSHORT
Short Description
Housing, Width: 25.1 mm
DESCLONG
Long Description
Housing for electronic components as a set.
GTIN
4050118138375
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
6.200 mm
BAF016
width
25.100 mm
AAF040
Mass
0.047 kg
AAD931
customs tariff number (TARIC)
85340019
URL
URL
Preview - Generation