??
CAD model selection
Weidmueller 1335040000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1335040000
MANUTYPEDESC
Manufacturer Type Description
UR20-PF-O-2DI-DELAY-SIL
DESCSHORT
Short Description
Safety power feed module (I/O)
DESCLONG
Long Description
Safety IO module for power refreshing of input or output current paths of following modules.
GTIN
4050118138191
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.101 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Preview - Generation