??
CAD model selection
Weidmueller 1334740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1334740000
MANUTYPEDESC
Manufacturer Type Description
UR20-PF-O
DESCSHORT
Short Description
Power feed module (I/O)
DESCLONG
Long Description
IO module for refreshing the power of input or output current path of the remote IO system.
GTIN
4050118138122
MANUNAME
Manufacturer Name
Weidmueller Group
AAB519
distance module present
No
AAM271
wall mounting/direct mounting possible
No
AAO494
Number of HW interfaces Industrial Ethernet
0
AAO495
Number of HW interfaces parallel
0
AAO496
Number of HW interfaces PROFINET
0
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO502
Number of HW interfaces serial RS485
0
AAO503
Number of HW interfaces serial TTY
0
AAO505
Number of HW interfaces Wireless
0
AAO507
Number of HW interfaces, other
0
BAD293
Front installation possible
No
BAD296
Rack-assembly possible
No
BAD304
Bearing track assembly possible
Yes
BAD347
Field bus connection possible via separate bus couplers
Yes
BAD403
Optical interface present
No
BAD500
Bus diagnosis possible
No
BAD663
suitable as segment module
No
BAD669
System components present
No
BAG975
degree of protection
IP20
BAH492
Input module present
No
AAF040
Mass
0.076 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Preview - Generation