??
CAD model selection
Weidmueller 1334490000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1334490000
MANUTYPEDESC
Manufacturer Type Description
ACT20C-AI-AO-MTCP
DESCSHORT
Short Description
Signal inverter, Configurable, Ethernet IP, Modbus TCP, TCP/IP functions
GTIN
4050118137675
MANUNAME
Manufacturer Name
Weidmueller Group
AAB712
Construction of unit
Signal inverter
BAG975
degree of protection
IP20
AAF040
Mass
0.169 kg
BAB577
depth
114.033 mm
BAA020
height
117.148 mm
BAF016
width
22.5 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation