??
CAD model selection
Weidmueller 1329690000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1329690000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON K32 EX RAL7001
DESCSHORT
Short Description
Ex metal housing, 250 x 80 x 55 mm, Powder-coated, Flange plate: No, M4 torx stainless steel screws with slot
DESCLONG
Long Description
Metal enclosure for use in explosive risk zones. The fixing holes are located outside the sealed area. Wall mounting can be achieved using mounting holes or mounting feet.
GTIN
4050118133745
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
aluminum
BAF785
Surface
powder-coated
BAG975
degree of protection
IP66
AAF040
Mass
0.802 kg
BAB577
depth
55 mm
BAA020
height
80 mm
BAF016
width
263.254 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation