??
CAD模型选择
Weidmueller 1327890000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1327890000
MANUTYPEDESC
Manufacturer Type Description
CC-M 15/60 2X3 ST
DESCSHORT
Short Description
Device marking, 60 mm, Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132731
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.003 kg
BAB577
depth
0.5 mm
BAA020
height
15 mm
BAF016
width
60 mm
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Preview - Generation