??
CAD模型選擇
Weidmueller 1327830000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1327830000
MANUTYPEDESC
Manufacturer Type Description
CC-M 85/27 2X3 AL
DESCSHORT
Description short
设备标记号, 85 mm, 镀铬铝合金 (AL) Anodized aluminium, 银色
DESCLONG
Description long
用于识别设备的标识牌。标识牌可以通过打印机或绘图器以及适合的软件打印标签。
GTIN
GTIN-Code
4050118132687
MANUNAME
Manufacturer / brand name
Weidmueller Group
BAB664
material
aluminum
AAF040
Mass
0.003 kg
BAB577
depth
0.5 mm
BAA020
height
27 mm
BAF016
width
85.6 mm
AAD931
customs tariff number (TARIC)
76169990
URL
URL
Preview - Generation