??
CAD model selection
Weidmueller 1327800000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1327800000
MANUTYPEDESC
Manufacturer Type Description
CC-M 85/54 4X3 AL
DESCSHORT
Short Description
Device marking, 85 mm, Chrome coated aluminium (AL) Anodized aluminium, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132663
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
aluminum
AAF040
Mass
0.006 kg
BAB577
depth
0.5 mm
BAA020
height
54 mm
BAF016
width
85.6 mm
AAD931
customs tariff number (TARIC)
76169990
URL
URL
Preview - Generation