??
CAD model selection
Weidmueller 1327740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1327740000
MANUTYPEDESC
Manufacturer Type Description
CC-M 15/45 ST
DESCSHORT
Short Description
Device marking, 45 mm, Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132618
MANUNAME
Manufacturer Name
Weidmueller Group
AAF040
Mass
0.003 kg
BAB577
depth
0.5 mm
BAA020
height
15 mm
BAF016
width
45 mm
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Preview - Generation