??
CAD model selection
Weidmueller 1327690000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1327690000
MANUTYPEDESC
Manufacturer Type Description
CC-M 30/60 ST
DESCSHORT
Short Description
Device marking, 60 mm, Micro-etched stainless steel 1.4301 (ST) Stainless steel 1.4301, silver
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118132571
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
stainless steel - 1.4301
AAF040
Mass
0.007 kg
BAB577
depth
0.5 mm
BAA020
height
30 mm
BAF016
width
60 mm
AAD931
customs tariff number (TARIC)
83100000
URL
URL
Preview - Generation