??
CAD model selection
Weidmueller 1324440000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1324440000
MANUTYPEDESC
Manufacturer Type Description
IE-CDM-V14MRJSCP/VAPM-C
DESCSHORT
Short Description
Media converter (RJ45 / FO) IP65, PROFINET PushPull Power, Connection 1: SCRJ, PushPull Power, Connection 2: SCRJ, PushPull Power
DESCLONG
Long Description
Media converter for implementing Ethernet via an RJ45 interface with fibre-optic cables.
GTIN
4050118128208
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP65
AAF040
Mass
0.722 kg
BAB577
depth
54.5 mm
BAA020
height
112 mm
BAF016
width
130.4 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation