??
CAD model selection
Weidmueller 1323500000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1323500000
MANUTYPEDESC
Manufacturer Type Description
SM 46/46-30 MC NE WS
DESCSHORT
Short Description
Device marking, 46 mm, Polyamide 66, white
DESCLONG
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118125696
MANUNAME
Manufacturer Name
Weidmueller Group
AAC895
diameter
30 mm
BAB664
material
Polyamide (PA)
BAC140
Combustibility class
V2
BAD656
Without halogens
Yes
AAF040
Mass
0.004 kg
BAB577
depth
1.2 mm
BAA020
height
45.6 mm
BAF016
width
45.6 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation