??
CAD model selection
Weidmueller 1319050000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1319050000
MANUTYPEDESC
Manufacturer Type Description
WF 6/32
DESCSHORT
Short Description
Stud terminal, Threaded stud connection, 35 mm², 1000 V, 125 A, Number of connections: 1, M 6, TS 32, dark beige
DESCLONG
Long Description
Terminal for current transmission. The conductor to be connected is crimped with a cable lug and fastened to the threaded bolt of the terminal.
GTIN
4050118317237
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
125 A
AAP403
Number of contact points per level
1
AAP530
Number of levels
1
AAS574
Rated current [In] for the power loss specification
125 A
BAA303
Power loss, static, current-independent [Pls]
4 W
BAA351
color
beige
BAC034
Connection type
Bolt connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
No
BAG640
Assembly type
G track G32
BAH005
rated voltage
1000 V
AAF040
Mass
0.028 kg
BAB577
depth
60.55 mm
BAA020
height
67 mm
BAF016
width
19.6 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation