??
CAD model selection
Weidmueller 1318740000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1318740000
MANUTYPEDESC
Manufacturer Type Description
SFR 2/21 MC NE GE
DESCSHORT
Short Description
Cable coding system, 2.2 - 2.9 mm, 5.8 mm, Polyamide 66, yellow
DESCLONG
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118124392
MANUNAME
Manufacturer Name
Weidmueller Group
AAG172
max. cable diameter
2.900 mm
BAA351
color
yellow
BAB664
material
Plastic
BAC140
Combustibility class
V2
BAC624
Max. diameter of conductors
1.500 mm
BAC708
Min. diameter of conductors
0.750 mm
BAC732
Min. cable diameter
2.200 mm
BAD656
Without halogens
Yes
AAF040
Mass
0.000 kg
BAB577
depth
4.600 mm
BAA020
height
21 mm
BAF016
width
3.6 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Preview - Generation