??
CAD model selection
Weidmueller 1318220000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1318220000
MANUTYPEDESC
Manufacturer Type Description
ACT20X-HUI-SAO-LP-S
DESCSHORT
Short Description
Signal converter/insulator, Ex-output: U, I, R,ϑ, Safe-input: 4-20mA, 1-channel, Output current loop powered, Input: EX, universal U, I, R,ϑ, Output: I/U universal
DESCLONG
Long Description
Isolating amplifier for recording electrical and physical parameters. With electrical isolation, universally applicable.
GTIN
4050118323955
MANUNAME
Manufacturer Name
Weidmueller Group
AAC132
fault signal output present
No
AAC820
Min. operating temperature
0 °C
AAC821
Max. operating temperature
60 °C
BAD831
Design of electrical connection
Screw connection
BAG975
degree of protection
IP20
AAF040
Mass
0.171 kg
BAB577
depth
114.109 mm
BAA020
height
117.262 mm
BAF016
width
12.5 mm
AAD931
customs tariff number (TARIC)
85043129
URL
URL
Preview - Generation