??
Selección de modelo CAD
Weidmueller 1316670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1316670000
MANUTYPEDESC
Manufacturer Type Description
QB 2 RA8 IS SW
DESCSHORT
Description short
Conexión transversal (borne) insertado, Número de polos: 2, Paso en mm: 8.00, Aislado: Sí, 41 A, negro
DESCLONG
Description long
Conexión transversal para bornes de paso para la distribución de potencial o la transmisión de señales.
GTIN
GTIN-Code
4050118120011
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC034
shock-hazard protection present
Yes
AAC900
Grid dimensions
8 mm
AAF726
rated current
41 A
AAP367
Number of bridged terminals
2
BAA351
color
black
BAB888
Design
Cross connector
BAD124
Explosion tested design (EEx e)
No
BAD383
Insulation present
Yes
BAG640
Assembly type
plug-in
AAF040
Mass
0.001 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation