??
CAD model selection
Weidmueller 1315780000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1315780000
MANUTYPEDESC
Manufacturer Type Description
ZSI 2.5 RT
DESCSHORT
Short Description
Fuse terminal, Tension-clamp connection, Fuse cartridge, Without LED, for plug-in cross-connector, One end without connector, Tension-clamp connection, 2.5 mm², 500 V, 6.3 A, G-Si. 5 x 20, red
DESCLONG
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118118643
MANUNAME
Manufacturer Name
Weidmueller Group
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
AAB911
max. supply voltage for defect display
500 V
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
AAC027
min. supply voltage for defect display
500 V
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAF726
rated current
6.300 A
AAP530
Number of levels
1
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
red
BAB943
Design of safety block
Miniature fuses 5x20 mm
BAC034
Connection type
Spring pulley connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAC676
Max. line cross section, flexible
4 mm²
BAC677
Max. line cross section, rigid
4 mm²
BAC739
Min. line cross section, flexible
0.500 mm²
BAC740
Min. line cross section, rigid
0.500 mm²
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
500 V
AAF040
Mass
0.020 kg
BAB577
depth
72.85 mm
BAA020
height
79.05 mm
BAF016
width
7.9 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation