??
CAD model selection
Weidmueller 1315680000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1315680000
MANUTYPEDESC
Manufacturer Type Description
UR20-4AO-UI-16
DESCSHORT
Short Description
Analogue output module (I/O)
DESCLONG
Long Description
Analogue output module for transmission of analog signals.
GTIN
4050118118803
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.087 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.5 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Preview - Generation