??
CAD model selection
Weidmueller 1315580000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1315580000
MANUTYPEDESC
Manufacturer Type Description
UR20-1CNT-500
DESCSHORT
Short Description
Counter module (I/O)
DESCLONG
Long Description
Digital counter module for reading of incremental and absolute encoders.
GTIN
4050118118483
MANUNAME
Manufacturer Name
Weidmueller Group
BAG975
degree of protection
IP20
AAF040
Mass
0.088 kg
BAB577
depth
77.425 mm
BAA020
height
127.885 mm
BAF016
width
18.500 mm
AAD931
customs tariff number (TARIC)
85389091
URL
URL
Preview - Generation