??
CAD model selection
Weidmueller 1312690020
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1312690020
MANUTYPEDESC
Manufacturer Type Description
IE-C5IT4UG0020B2EB2E-X
DESCSHORT
Short Description
PROFINET Cable (assembled) RJ45 IP 67 PushPull moulded V14 metal, RJ45 IP 67 PushPull moulded V14 metal, Number of poles: 4
DESCLONG
Long Description
Ready-for-connection PROFINET data lines with copper wires.
GTIN
4050118116441
MANUNAME
Manufacturer Name
Weidmueller Group
AAD244
Category
5
AAG324
flame retardant version
Yes
AAK321
cable construction
1x4
AAK322
cable type
S/UTP
AAK335
type of anti-kink sleeve
without
AAK420
case connector connection 1
IEC-PAS 61076-3-117 variant 14
AAK421
case connector connection 2
IEC-PAS 61076-3-117 variant 14
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM491
NPV value
75 %
BAB378
Color of coat
green
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAD999
Oil-resistant in accordance EN 60811-2-1
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-3-24
BAI969
Length
2 m
AAF040
Mass
0.231 kg
AAD931
customs tariff number (TARIC)
85444290
URL
URL
Preview - Generation