??
Choix du modèle CAO
Weidmueller 1312160150
HELP_VARIABLE
PREVIEW
Preview
MANUID
Manufacturer Product ID
1312160150
MANUTYPEDESC
Manufacturer Type Description
IE-C6FP8LD0150X40X40-Y
DESCSHORT
Description short
Cordons Ethernet, RJ45 IP 20, RJ45 IP 20, Nombre de pôles: 8
DESCLONG
Description long
Câbles de données Ethernet prêts à raccorder avec fils en cuivre.
GTIN
GTIN-Code
4050118114935
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAG324
flame retardant version
Yes
AAK270
color anti-kink sleeve
gray
AAK321
cable construction
4x2
AAK322
cable type
S/FTP
AAK335
type of anti-kink sleeve
without
AAK422
type of connector connection 1
RJ45 8(4)
AAK423
type of connector connection 2
RJ45 8(4)
AAK498
material connector of connector housing connection 1
Plastic
AAK499
material connector of connector housing connection 2
Plastic
AAL680
halogen free (according to EN 50267-2-2)
Yes
AAM031
locking lever present
Yes
AAM076
suitable for cable guide chain
No
BAB378
Color of coat
yellow
BAB392
certificate/approval
CE; CULUS
BAD656
Without halogens
Yes
BAD994
Without halogens as in EN 50267-2-3
Yes
BAE033
Flame resistant according to standard
According to IEC 60332-1-2
BAG975
degree of protection
IP20
BAI969
Length
15 m
AAF040
Mass
0.560 kg
AAD931
customs tariff number (TARIC)
85444210
URL
URL
Aperçus & Génération 3D