??
CAD model selection
Weidmueller 1310420000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1310420000
MANUTYPEDESC
Manufacturer Type Description
KEBI-KTBI MOPL 4030 MSZN
DESCSHORT
Short Description
Mounting plate (Housing) Klippon EBi (Essential Box industrial) 229 x 329 x 1.5 mm, Sheet steel, untreated, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118112559
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAA020
height
329 mm
BAB664
material
Steel
BAF016
width
229 mm
BAF785
Surface
untreated
AAF040
Mass
0.908 kg
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation