??
CAD model selection
Weidmueller 1310320000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1310320000
MANUTYPEDESC
Manufacturer Type Description
KEBI-KTBI MOPL 3030 S2N
DESCSHORT
Short Description
Mounting plate (Housing) Klippon EBi (Essential Box industrial) 229 x 229 x 1.5 mm, Stainless steel 1.4301 (304) untreated, silver
DESCLONG
Long Description
Mounting plate for mounting terminal rails or electrical equipment in a housing.
GTIN
4050118112351
MANUNAME
Manufacturer Name
Weidmueller Group
AAF567
type of surface treatment
untreated
AAG076
punching present
Yes
BAB664
material
stainless steel - 1.4301
BAF785
Surface
untreated
AAF040
Mass
0.627 kg
BAA020
height
229 mm
BAF016
width
229 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation