??
CAD model selection
Weidmueller 1306130000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1306130000
MANUTYPEDESC
Manufacturer Type Description
KLIPPON POK 254012 EX
DESCSHORT
Short Description
Ex plastic housing, Klippon POK (polyester empty enclosure) 400 x 250 x 120 mm, Glass fibre-reinforced polyester, untreated, polished, black
DESCLONG
Long Description
The glass-fibre reinforced polyester housing offers a high-quality solution for the protection of electrical components. The enclosure is ideal wherever corrosion resistance, shock resistance and a high degree of protection are required.. Direct mounting in the enclosure or by means of an internal mounting plate. Direct wall mounting possible using fixing holes or mounting feet.
GTIN
4050118108392
MANUNAME
Manufacturer Name
Weidmueller Group
BAB664
material
Polyester, fiberglass reinforced
BAF785
Surface
untreated
BAG975
degree of protection
IP66
AAF040
Mass
3.771 kg
BAB577
depth
121 mm
BAA020
height
250 mm
BAF016
width
400 mm
AAD931
customs tariff number (TARIC)
85389099
URL
URL
Preview - Generation