??
CAD model selection
Weidmueller 1303760000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1303760000
MANUTYPEDESC
Manufacturer Type Description
SCS 24VDC P1SIL3DS M
DESCSHORT
Short Description
Safety relay, Max. switching current, internal fuse [safety circuit]: 5 A (refer to derating curve) SIL 3, EN 61508:2010
DESCLONG
Long Description
The safety relay as an interface between the safety control and field level to provide safe disconnection of system components.
GTIN
4050118102703
MANUNAME
Manufacturer Name
Weidmueller Group
AAB701
suitable for monitoring solenoid switches
No
AAB702
suitable for monitoring proximity switches
No
AAB703
suitable for monitoring EMERGENCY-OFF circuits
No
AAB704
suitable for monitoring optoelectronic protection devices
No
AAB705
suitable for monitoring position switches
No
AAB706
suitable for monitoring tactile sensors
No
AAB707
suitable for monitoring valves
Yes
AAB960
min. rated control voltage Us with DC
19.200 V
AAI230
number of outputs, signaling function, undelayed, with contact
1
AAO382
safety integrity level (SIL)
SIL 3
AAP405
Number of contacts, safety related, delayed, with contacts
0
AAP414
Number of delayed outputs with signaling function (with contact).
0
AAP415
Number of delayed semi-conductor outputs with signaling function.
0
AAP611
Number of outputs, safety related, delayed, semi-conductor
0
AAP612
Number of outputs, safety related, non-delayed, semi-conductor
0
AAP613
Number of outputs, safety-related, non-delayed, with contacts
1
AAP756
Number of undelayed semi-conductor outputs with signaling function
0
AAP798
Application standards
CE; CULUS; EAC; FUSAFETY
BAA303
Power loss, static, current-independent [Pls]
3.350 W
BAC050
Type of actuation
DC
BAD304
Bearing track assembly possible
Yes
BAD414
Feedback circuit present
Yes
BAD430
Start input present
No
BAD470
detachable terminals present
Yes
BAD636
Approval for BG BIA present
No
BAD640
Approval through TÜV present
Yes
BAD641
Approval for UL present
Yes
BAD831
Design of electrical connection
Screw connection
BAD934
Muting possible
No
AAF040
Mass
0.200 kg
BAB577
depth
114.109 mm
BAA020
height
117.262 mm
BAF016
width
22.5 mm
AAD931
customs tariff number (TARIC)
85369095
URL
URL
Preview - Generation