??
CAD model selection
Weidmueller 1303670000
HELP_VARIABLE
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1303670000
MANUTYPEDESC
Manufacturer Type Description
WDK 2.5 LD/GN 1D 2R 230
DESCSHORT
Short Description
Component terminal block, Screw connection, 2.5 mm², 230 V, TS 35, dark beige
DESCLONG
Long Description
Terminal block with electronic components.
GTIN
4050118102628
MANUNAME
Manufacturer Name
Weidmueller Group
AAC820
Min. operating temperature
-50 °C
AAC821
Max. operating temperature
120 °C
AAP403
Number of contact points per level
2
AAP530
Number of levels
2
BAA303
Power loss, static, current-independent [Pls]
0.770 W
BAA351
color
beige
BAC034
Connection type
Screw connection
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAD123
Levels internally bridged
Yes
BAD124
Explosion tested design (EEx e)
No
BAD774
Closing plate required
Yes
BAG640
Assembly type
Top-hat rail TH35
BAH005
rated voltage
230 V
AAF040
Mass
0.012 kg
BAB577
depth
62.217 mm
BAA020
height
69.072 mm
BAF016
width
5.1 mm
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Preview - Generation